<?xml version="1.0" encoding="UTF-8"?>
<MCD formType="Distribute" declarationType="All" ipcStandard="1752-2" version="1.1" >
<ProductID manufacturerItemName="LM95245CIMM-1  NOPB    " manufacturerItemNumber="LM95245CIMM-1  NOPB    " effectiveDate="2012-03-01">
<AlternateItem itemNumber=" " itemName=" " comments=" " dateAvailable="2012-03-01" />
</ProductID>
<PIP pipIdentifier="2A13" pipVersion="D11.00.00" tpirVersion="01.00"/>
<Response date="2012-03-01" fieldLock="true" comments="http://www.national.com/analog/quality/green" >
<Authorizer name="Lorena Dudman" title="Product Stewardship Eng. Mgr" phone="1-408-721-8180" email="Green.Project@nsc.com" />
<Supplier name="National Semiconductor">
<UniqueID identity="NATSEMI" authority="04-147-2986"/>
</Supplier>
<Contact name="Lorena Dudman" title="Product Stewardship Eng. Mgr" phone="1-408-721-8180" email="Green.Project@nsc.com" />
<Product unitVolume="Each">
<Amount weight="29.851" unitOfMeasure="mg" />
<RoHSDeclaration rohsDeclaration="1 - Item(s) does not contain RoHS restricted substances per the definition above" supplierAcceptance="true" legalDef="Subject to the limitations below, National Semiconductor Corporation ('National') certifies the following information as of the document date.
1. National products designated 'ROHS Compliant' comply with the European Unions Directive on the Restriction of the Use of Hazardous
Substances 2002/95/EC ('RoHS'). Certain National products contain lead in RoHS exempt applications 7(a) or 7(c)-I.
2. National products do not contain and are not manufactured with ozone depleting compounds.
3. National products do not contain substances identified by the European Chemical Agency ('ECHA') as substances of very high concern ('SVHC') per REACH Regulation (EC) No 1907/2006. National also complies with use restrictions as stipulated in Annex XVII of REACH. 
4. National products are manufactured in conformance with National specifications (SC)CSP-9-111C1 Supplier Environmental Requirements
for Materials and Products and (SC)CSP-9-111S2 Banned and Reportable Substances.
5. National's list of banned and reportable substances and management system is based on the current version of the Joint Industrial Guide,
JIG-101.  National has taken commercially reasonable steps to provide representative and accurate information but may not have independently verified
information provided or conducted chemical analysis of incoming materials. Equivalent compliant materials may have been substituted for those stated
herein. Material concentrations are the maximum expected concentration of the substance in the device and may not represent the actual
concentration. National and its suppliers consider certain limited information to be confidential and thus CAS numbers and other limited information may
not be available for release. Nationals Standard Terms and Conditions of Sale apply to any issue arising out of or in connection with the information
provided herein unless otherwise provided by a written contract signed by both parties.
NATIONAL ACCEPTS NO DUTY TO NOTIFY USERS OF THIS DECLARATION OF UPDATES OR CHANGES TO THIS DECLARATION." legalType="Custom"> </RoHSDeclaration>
<MfgInfo gridArrayMaterial="Sn" terminalBaseAlloy="CU Alloy"  mslRating="1"  peakProcessingTemp="260"  maxTime="40"  numberProcessingCycles="4" comments="'Does not contain PFOS.' "/>
<SubItem>
<HomogeneousMaterial name="Chip - MATERIAL COMPOSITION" >
<Amount weight=".8" unitOfMeasure="mg" />
<SubstanceCategory jigLevel="Requester">
<Substance name="Al" cas="7429-90-5" >
<Amount weight=".005" unitOfMeasure="mg" ppm="6000"/>
</Substance>
<Substance name="Si" cas="7440-21-3" >
<Amount weight=".795" unitOfMeasure="mg" ppm="994000"/>
</Substance>
</SubstanceCategory>
</HomogeneousMaterial>
<HomogeneousMaterial name="Die Attach - MATERIAL COMPOSITION" >
<Amount weight=".18" unitOfMeasure="mg" />
<SubstanceCategory name=" " jigLevel="Requester">
<Substance name="Ag" cas="7440-22-4" >
<Amount weight=".135" unitOfMeasure="mg" ppm="750000"/>
</Substance>
<Substance name="Epoxy Resin" cas="25928-94-3" >
<Amount weight=".045" unitOfMeasure="mg" ppm="250000"/>
</Substance>
</SubstanceCategory>
</HomogeneousMaterial>
<HomogeneousMaterial name="Ext. LeadFinish - MATERIAL COMPOSITION" >
<Amount weight="1" unitOfMeasure="mg" />
<SubstanceCategory name=" " jigLevel="Requester">
<Substance name="Sn" cas="7440-31-5" >
<Amount weight="1" unitOfMeasure="mg" ppm="1000000"/>
</Substance>
</SubstanceCategory>
</HomogeneousMaterial>
<HomogeneousMaterial name="Int. LeadFinish - MATERIAL COMPOSITION" >
<Amount weight=".14" unitOfMeasure="mg" />
<SubstanceCategory name=" " jigLevel="Requester">
<Substance name="Ag" cas="7440-22-4" >
<Amount weight=".14" unitOfMeasure="mg" ppm="1000000"/>
</Substance>
</SubstanceCategory>
</HomogeneousMaterial>
<HomogeneousMaterial name="Leadframe - MATERIAL COMPOSITION" >
<Amount weight="15.001" unitOfMeasure="mg" />
<SubstanceCategory name=" " jigLevel="Requester">
<Substance name="Cu" cas="7440-50-8" >
<Amount weight="14.618" unitOfMeasure="mg" ppm="974500"/>
</Substance>
<Substance name="Fe" cas="7439-89-6" >
<Amount weight=".36" unitOfMeasure="mg" ppm="24000"/>
</Substance>
<Substance name="P" cas="7723-14-0" >
<Amount weight=".005" unitOfMeasure="mg" ppm="300"/>
</Substance>
<Substance name="Zn" cas="7440-66-6" >
<Amount weight=".018" unitOfMeasure="mg" ppm="1200"/>
</Substance>
</SubstanceCategory>
</HomogeneousMaterial>
<HomogeneousMaterial name="Plastic - MATERIAL COMPOSITION" >
<Amount weight="12.66" unitOfMeasure="mg" />
<SubstanceCategory name=" " jigLevel="Requester">
<Substance name="Epoxy Resin" cas="25928-94-3" >
<Amount weight="1.013" unitOfMeasure="mg" ppm="80000"/>
</Substance>
<Substance name="Mg(OH)2" cas="1309-42-8" >
<Amount weight=".38" unitOfMeasure="mg" ppm="30000"/>
</Substance>
<Substance name="SiO2" cas="60676-86-0" >
<Amount weight="11.267" unitOfMeasure="mg" ppm="890000"/>
</Substance>
</SubstanceCategory>
</HomogeneousMaterial>
<HomogeneousMaterial name="Wires - MATERIAL COMPOSITION" >
<Amount weight=".07" unitOfMeasure="mg" />
<SubstanceCategory name=" " jigLevel="Requester">
<Substance name="Cu" cas="7440-50-8" >
<Amount weight=".07" unitOfMeasure="mg" ppm="1000000"/>
</Substance>
</SubstanceCategory>
</HomogeneousMaterial>
</SubItem>
</Product>
</Response>
</MCD>