<?xml version="1.0" encoding="UTF-8"?>
<MCD formType="Distribute" declarationType="All" ipcStandard="1752-2" version="1.1" >
<ProductID manufacturerItemName="LM4050QCEM3X2.5NOPB    " manufacturerItemNumber="LM4050QCEM3X2.5NOPB    " effectiveDate="2012-07-27">
<AlternateItem itemNumber=" " itemName=" " comments=" " dateAvailable="2012-07-27" />
</ProductID>
<PIP pipIdentifier="2A13" pipVersion="D11.00.00" tpirVersion="01.00"/>
<Response date="2012-07-27" fieldLock="true" comments="http://www.national.com/analog/quality/green" >
<Authorizer name="Lorena Dudman" title="Product Stewardship Eng. Mgr" phone="1-408-721-8180" email="Green.Project@nsc.com" />
<Supplier name="National Semiconductor">
<UniqueID identity="NATSEMI" authority="04-147-2986"/>
</Supplier>
<Contact name="Lorena Dudman" title="Product Stewardship Eng. Mgr" phone="1-408-721-8180" email="Green.Project@nsc.com" />
<Product unitVolume="Each">
<Amount weight="10.747" unitOfMeasure="mg" />
<RoHSDeclaration rohsDeclaration="1 - Item(s) does not contain RoHS restricted substances per the definition above" supplierAcceptance="true" legalDef="Texas Instruments Silicon Valley Analog (TI SVA), formerly National Semiconductor, certifies to the best of its knowledge that TI SVA semiconductor products designated as 'NOPB' (Pb-Free)
             
- Do not exceed Joint Industry Guide ('JIG') Ed. 4.1 Regulated Substance thresholds
- Are compliant with the threshold requirements of the European Union's Restriction on Use of Hazardous Substances Directive,2002/95/EC ('RoHS1'), as well as the recast Directive 2011/65/EU ('RoHS2'). Certain products contain lead in RoHS exempt applications 7(a) or 7(c)-I
- Meet the China Management Methods for controlling Pollution by Electronic Information Products ('China RoHS') 
- Do not contain any of the Registration, Evaluation, Authorization and Restriction of Chemicals ('REACH') substances of very high concern (SVHC) above the regulatory threshold of 0.1%, including lists released through Dec 2011.

Texas Instruments bases its material content knowledge on information provided by third parties and has taken and continues to take commercially reasonable steps to provide representative and accurate information, but may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers consider certain information to be proprietary, and thus CAS numbers and other limited information may not be available for release. TI's standard warranty and limitation of liability provisions of TI's Standard Terms and Conditions (available at http://www.ti.com/sc/docs/stdterms.htm) apply to the representations herein unless otherwise provided by a written contract or other agreement signed by the parties.  " legalType="Custom"> </RoHSDeclaration>
<MfgInfo gridArrayMaterial="Sn" terminalBaseAlloy="CU Alloy"  mslRating="1"  peakProcessingTemp="260"  maxTime="40"  numberProcessingCycles="4" comments="'Does not contain PFOS.' "/>
<SubItem>
<HomogeneousMaterial name="Au - MATERIAL COMPOSITION" >
<Amount weight="0" unitOfMeasure="mg" />
<SubstanceCategory jigLevel="Requester">
<Substance name="NOTDEFINED" cas="NOTDEFINED" >
<Amount weight="0" unitOfMeasure="mg" ppm="0"/>
</Substance>
</SubstanceCategory>
</HomogeneousMaterial>
<HomogeneousMaterial name="Chip - MATERIAL COMPOSITION" >
<Amount weight=".45" unitOfMeasure="mg" />
<SubstanceCategory name=" " jigLevel="Requester">
<Substance name="Al" cas="7429-90-5" >
<Amount weight=".003" unitOfMeasure="mg" ppm="6000"/>
</Substance>
<Substance name="Si" cas="7440-21-3" >
<Amount weight=".447" unitOfMeasure="mg" ppm="994000"/>
</Substance>
</SubstanceCategory>
</HomogeneousMaterial>
<HomogeneousMaterial name="Die Attach - MATERIAL COMPOSITION" >
<Amount weight=".093" unitOfMeasure="mg" />
<SubstanceCategory name=" " jigLevel="Requester">
<Substance name="Ag" cas="7440-22-4" >
<Amount weight=".07" unitOfMeasure="mg" ppm="750000"/>
</Substance>
<Substance name="Epoxy Resin" cas="25928-94-3" >
<Amount weight=".023" unitOfMeasure="mg" ppm="250000"/>
</Substance>
</SubstanceCategory>
</HomogeneousMaterial>
<HomogeneousMaterial name="Ext. LeadFinish - MATERIAL COMPOSITION" >
<Amount weight=".395" unitOfMeasure="mg" />
<SubstanceCategory name=" " jigLevel="Requester">
<Substance name="Sn" cas="7440-31-5" >
<Amount weight=".395" unitOfMeasure="mg" ppm="1000000"/>
</Substance>
</SubstanceCategory>
</HomogeneousMaterial>
<HomogeneousMaterial name="Int. LeadFinish - MATERIAL COMPOSITION" >
<Amount weight=".061" unitOfMeasure="mg" />
<SubstanceCategory name=" " jigLevel="Requester">
<Substance name="Ag" cas="7440-22-4" >
<Amount weight=".061" unitOfMeasure="mg" ppm="1000000"/>
</Substance>
</SubstanceCategory>
</HomogeneousMaterial>
<HomogeneousMaterial name="Leadframe - MATERIAL COMPOSITION" >
<Amount weight="3.713" unitOfMeasure="mg" />
<SubstanceCategory name=" " jigLevel="Requester">
<Substance name="Cu" cas="7440-50-8" >
<Amount weight="3.619" unitOfMeasure="mg" ppm="974500"/>
</Substance>
<Substance name="Fe" cas="7439-89-6" >
<Amount weight=".089" unitOfMeasure="mg" ppm="24000"/>
</Substance>
<Substance name="P" cas="7723-14-0" >
<Amount weight=".001" unitOfMeasure="mg" ppm="300"/>
</Substance>
<Substance name="Zn" cas="7440-66-6" >
<Amount weight=".004" unitOfMeasure="mg" ppm="1200"/>
</Substance>
</SubstanceCategory>
</HomogeneousMaterial>
<HomogeneousMaterial name="Plastic - MATERIAL COMPOSITION" >
<Amount weight="6.035" unitOfMeasure="mg" />
<SubstanceCategory name=" " jigLevel="Requester">
<Substance name="Epoxy Resin" cas="25928-94-3" >
<Amount weight=".483" unitOfMeasure="mg" ppm="80000"/>
</Substance>
<Substance name="Mg(OH)2" cas="1309-42-8" >
<Amount weight=".181" unitOfMeasure="mg" ppm="30000"/>
</Substance>
<Substance name="SiO2" cas="60676-86-0" >
<Amount weight="5.371" unitOfMeasure="mg" ppm="890000"/>
</Substance>
</SubstanceCategory>
</HomogeneousMaterial>
</SubItem>
</Product>
</Response>
</MCD>